제품 게시
BAUX Acoustic 3d Pixels
BAUX Acoustic 3d Pixels
BAUX Acoustic 3d Pixels
BAUX Acoustic 3d Pixels
BAUX Acoustic 3d Pixels
BAUX Acoustic 3d Pixels
    BAUX

    BAUX Acoustic 3d Pixels

    The addition to the BAUX Tile Collection is an environment-friendly, recyclable material made from wood wool, cement and water. The BAUX Acoustic Pixel comes in three thicknesses, small 25mm, 50mm and 70mm.

    사양
    • By adding a three-dimensional structure to our product line we are introducing a new and exciting element of design as well as an added acoustic function. In smaller rooms, you may experience issues with fluttering echoes and early short sound reflection. The new BAUX Acoustic 3D Pixel is designed to both break up sound waves as well as absorb them.

    기술 사양
    • 특징 참조acousticwoodwooltiles-pixels
    • 제품군BAUX Acoustic Wood Wool
    • 제품분류BAUX Acoustic Tiles
    • 유형조립식 (다중 개체)
    • 게시일2020-05-25
    • 에디션 넘버1
    • 높이(mm)290
    • 너비(mm)290
    • 깊이(mm)70
    관련성
    • 주 재료나무
    • 부 재료시멘트
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리건축 자재 - 흡음 판넬 & 액세서리
    • IFC 분류벽
    • OmniClass 번호23-15 13 19 35
    • OmniClass 제목Acoustical Wall Treatment

    지역 가용성

    유럽
    스웨덴