제품 게시
3 x 1.110 Luna Duo-tec MP+
Baxi

3 x 1.110 Luna Duo-tec MP+

Cascade of three Luna Duo-tec MP+ 1.110kW wall hung boiler. Product benefits of Luna Duo-tec MP+: -Modulation ratio 1÷9 (1÷7 mod. 1.35): better efficiency and noiseless -High efficiency full modulating circulating pump (Luna Duo-tec MP+ models) -Sealed chamber insulation -Compact dimensions -Cascade installations (up to 16 boilers) -0-10 V control for each boiler or for the cascade system -Hydraulic accessories to install from 2 to 6 boilers in cascade -Forced flue solutions for vertical and horizontal configurations
기술 사양
  • 특징 참조3x1110-LunaDuotecMPplus
  • 제품군Boilers for commercial applications
  • 제품분류Cascades
  • 유형개체 (단일 개체)
  • 게시일2017-07-04
  • 에디션 넘버1
관련성
  • 주 재료금속
  • 부 재료플라스틱
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리HVAC - 보일러
  • IFC 분류보일러
  • UNSPSC 이름Boilers
  • UNSPSC 코드401020