제품 게시
DCX Cabinet Seismic 84X36X15, Left-Right, White, DCXS11-22121-22
Belden

DCX Cabinet Seismic 84X36X15, Left-Right, White, DCXS11-22121-22

DCX Cabinets are fully configurable, front access cabinets that serve as a high-density fiber interconnect or the main building block for a large fiber cross connect. They protect fiber connections with a lockable front door and side panels that can be unclipped from the inside. Assemble side by side and back to back for scalability.
사양
  • Website Part#: DCXS11-22121-22
기술 사양
  • 특징 참조dcxs11-22121-22
  • 제품군Optical Distribution Frame
  • 제품분류ODF Cabinets
  • 유형개체 (단일 개체)
  • 게시일2020-12-23
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료알루미늄
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 네트워킹
  • ETIM 코드EC002500
  • ETIM 이름Network cabinet
  • UNSPSC 이름Data Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC 코드4322
  • Uniclass 2015 코드Pr_80_77_28_21
  • Uniclass 2015 설명Data equipment cabinets
  • CSI 마스터 형식 2014 코드27 11 16
  • CSI 마스터 형식 2014 제목Communications Cabinets, Racks, Frames, and Enclosures
  • OmniClass 번호23-37 11 15 15 11
  • OmniClass 제목Fiber Optic Cabinets
  • CSI 단일 형식 II 코드D5030
  • CSI 단일 형식 II 제목Communications & Security