제품 게시
CAT 6 Angled Patch Panel (Jacks), 24-port, 1U
Belden

CAT 6 Angled Patch Panel (Jacks), 24-port, 1U

The Category 6 Patch Panel is a fully loaded patch panel designed to be used within the 4800, 3600, and 2400 Systems. Available in a variety of styles including Belden's AngleFlex design. Pre-loaded panels are available with RJ45 jacks or couplers.

사양
  • Physical Characteristics (Overall)
    Height: 1.75 in
    Width: 19.000 in
    Depth: 10.440 in
    Port Count: 24 Port
    Front Connection: Angled
    Packaging: Individually packaged in a cardboard box.
    Weight: 2.700 lbs

    Suitable Applications: IBDN System CAT6+, TIA Category 6+

    Website Part#: AX105360

기술 사양
  • 특징 참조pf_cat6angledpp241u
  • 제품군Patch Panels
  • 제품분류CAT6
  • 유형개체 (단일 개체)
  • 게시일2020-12-23
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 네트워킹
  • UNSPSC 이름Data Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC 코드4322
  • Uniclass 2015 코드Pr_75_75_50_60
  • Uniclass 2015 설명Patch panels
  • CSI 마스터 형식 2014 코드27 11 19
  • CSI 마스터 형식 2014 제목Communications Termination Blocks and Patch Panels
  • OmniClass 번호23-37 00 00
  • OmniClass 제목Information and Communication Specific Products and Equipment
  • CSI 단일 형식 II 코드D5030
  • CSI 단일 형식 II 제목Communications & Security