제품 게시
KeyConnect Stainless Steel Single-Gang Faceplates, 1-port
Belden

KeyConnect Stainless Steel Single-Gang Faceplates, 1-port

Compatible with all KeyConnect UTP and Multimedia Modules, KeyConnect Faceplates are designed for maximum flexibility, durability, aesthetics and manageability. They are available in a variety of styles, colors and port configurations to meet all work area outlet application needs, and they provide for easy outlet identification.
사양
  • Website Part#: AX104230
기술 사양
  • 특징 참조pf_keyconnectstainlesssgfp-1-port
  • 제품군Copper Faceplates and Boxes
  • 제품분류KeyConnect Faceplates
  • 유형개체 (단일 개체)
  • 게시일2021-01-06
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 네트워킹
  • UNSPSC 이름Data Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC 코드4322
  • Uniclass 2015 코드Ss_75
  • Uniclass 2015 설명Communications, security, safety, control and protection systems
  • CSI 마스터 형식 2014 코드27 15 43
  • CSI 마스터 형식 2014 제목Communications Faceplates and Connectors
  • OmniClass 번호23-37 00 00
  • OmniClass 제목Information and Communication Specific Products and Equipment
  • CSI 단일 형식 II 코드D5030
  • CSI 단일 형식 II 제목Communications & Security