제품 게시
MediaFlex Rounded Edge Surface Adapter Boxes, Double-Gang
Belden

MediaFlex Rounded Edge Surface Adapter Boxes, Double-Gang

MediaFlex faceplate kits are offered for both KeyConnect and MDVO-style modules. They come in two main styles: rounded and angled-edge plates. The faceplate kits offer flexibility in configuring multimedia workstation outlets for current and future needs with multiple colors, port counts, and port shape options available.
사양
  • Website Part#: AX101873, AX101874, AX101875, AX101876, AX102610, AX102571
기술 사양
  • 특징 참조pf_mediaflexdgadapterbox-double-gang
  • 제품군Copper Faceplates and Boxes
  • 제품분류Mediaflex Modular Faceplates
  • 유형개체 (단일 개체)
  • 게시일2021-01-06
  • 에디션 넘버1
관련성
  • 주 재료플라스틱
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 네트워킹
  • UNSPSC 이름Data Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC 코드4322
  • Uniclass 2015 코드Ss_75
  • Uniclass 2015 설명Communications, security, safety, control and protection systems
  • CSI 마스터 형식 2014 코드27 16 00
  • CSI 마스터 형식 2014 제목Communications Connecting Cords, Devices, and Adapters
  • OmniClass 번호23-37 00 00
  • OmniClass 제목Information and Communication Specific Products and Equipment
  • CSI 단일 형식 II 코드D5030
  • CSI 단일 형식 II 제목Communications & Security