제품 게시
CLOUD-10
Belux

CLOUD-10

CLOUD comprises several plug-in shell elements, which can be changed by bulging or indenting. As it has a modular structure, custom-made designs are available in addition to the standard sizes. The used material is a polyester membrane that has been made flame-resistant, durable and virtually tear-free through various refinement processes.
기술 사양
  • 특징 참조51002418-10-TD
  • 제품군Standing lights
  • 제품분류CLOUD
  • 유형개체 (단일 개체)
  • 게시일2012-01-27
  • 에디션 넘버1
  • 높이(mm)2000
  • 너비(mm)520
  • 깊이(mm)520
관련성
  • 주 재료종이
  • 부 재료알루미늄
  • 설계국가스위스
  • 제조국가스위스
분류
  • BIMobject 카테고리조명 - 바닥 설치
  • IFC 분류조명 기구
  • UNSPSC 이름Interior lighting fixtures and accessories
  • UNSPSC 코드391115