제품 게시
BIGSIZE 30
Belux

BIGSIZE 30

SIZE is the generous dimensioning of light and shape and has been designed with a bell in mind. The thick-walled etched glass body sheds light into itself and creates a pleasant ambiance in the room. In addition, the light is deflected broadly onto the table surface, giving the table a lively shading. Due to the shape SIZE has a clear direction and can be used over long tables also.
기술 사양
  • 특징 참조51002800
  • 제품군Energy Save
  • 제품분류SIZE
  • 유형개체 (단일 개체)
  • 게시일2012-01-27
  • 에디션 넘버1
  • 높이(mm)2000
  • 너비(mm)400
  • 깊이(mm)400
관련성
  • 주 재료유리
  • 부 재료알루미늄
  • 설계국가스위스
  • 제조국가스위스
분류
  • BIMobject 카테고리조명 - 펜던트
  • IFC 분류조명 기구
  • UNSPSC 이름Interior lighting fixtures and accessories
  • UNSPSC 코드391115