제품 게시
Access Panel - Drywall Inlay with Detachable Hatch and Mud in Flange, INVISA HATCH™ (BA-IVHDF)
Access Panel - Drywall Inlay with Detachable Hatch and Mud in Flange, INVISA HATCH™ (BA-IVHDF)
Access Panel - Drywall Inlay with Detachable Hatch and Mud in Flange, INVISA HATCH™ (BA-IVHDF)
Access Panel - Drywall Inlay with Detachable Hatch and Mud in Flange, INVISA HATCH™ (BA-IVHDF)
Access Panel - Drywall Inlay with Detachable Hatch and Mud in Flange, INVISA HATCH™ (BA-IVHDF)

    Access Panel - Drywall Inlay with Detachable Hatch and Mud in Flange, INVISA HATCH™ (BA-IVHDF)

    BA-IVHDF Invisa Hatch™ Drywall Inlay - Mud in Flange

    BA-IVHDF is our latest solution for upscale interiors where architects, designers, and building owners desire the concealment of required access doors. All hardware is hidden behind an inlay, and when installed blends seamlessly into drywall. This door is completely removable providing unobstructed access to non-rated walls.

    VIRTUALLY INVISIBLE: Installing and matching an access panel to drywall is now easier with the BA-IVHDF panel. This aluminum frame access panel has a drywall inlay insert for different applications. The special drywall flange makes installation and integration into the wall design much more convenient.

    CONVENIENCE: Accurately measured for quick-and-easy installation on non-rated walls.

    EASY TO CONCEAL: Features concealed snap locks, hidden hinges, and a virtually invisible panel.

    SAFETY: Safety system equipped with non-snag removable safety cable to prevent accidental opening.

    HASSLE-FREE: Provides easy access for hassle-free maintenance and protects building components.

    DURABILITY: High-grade aluminum with welded frames for added strength.

    SOLID CONSTRUCTION: BA-IVHDF is constructed from high-grade aluminum bonded with a unique welding process joining the outer and inner frames for added strength and durability. The panel comes with inlaid drywall and touch latches.

    VIRTUALLY INVISIBLE: BA-IVHDF has concealed snap locks and hidden hinges leaving only a 1/16" reveal between the flush frame and access door. Once installed, it is ready to paint to match the surrounding surface.

    SAFETY: This model is equipped with a non-snag removable safety cable on the inside which acts to prevent the door from falling when it is opened. (The safety system must be reattached if the hatch has been removed).

    EASY-TO-INSTALL: You will find BA-IVHDF is easy to install. This door features a removable hatch and mud-in flange design, which provides quick and easy installation on non-rated walls.

    GET TO KNOW BA-IVHDF:

    Our Drywall Inlay Panel with Mud-in Flange and Detachable Hatch is designed for flush installation on non-rated walls in your commercial building. With solid aluminum construction and welded inner and outer frames, BA-IVHDF is a very solid, high-quality product chosen by commercial construction industry professionals. If you need a ceiling model with similar features, please consider the BA-IVHDFC.

    Special Advantages

    • Superior engineering and innovative design
    • Quick and easy installation 
    • Removable
    • Safety System 
    • Ready-to-Paint
    • Flush Installation

    BA-IVHDF lays flush with the surface where it's installed so that it's hardly noticeable to passersby. This is great for aesthetic reasons and discourages unauthorized individuals from tampering with essential building components.

    Features

    • High-Grade Aluminum Construction
    • Safety-System to Prevent Accidental Opening
    • Welded Inner and Outer Frames
    • Mud-In Flange
    • Pressure-Responsive, Concealed Snap Locks


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors


    사양
    • BA-IVHDF Specifications:

      • Removable
      • Non-Rated
      • Drywall Bead Flange
      • Door: High-grade aluminum with drywall inlay
      • Frame: Bonded aluminum
      • Reveal: 1/16"
      • Locks: Concealed snap locks with spring-loaded latch side
      • Hatch: Fully detachable
      • Flange: Mud-in
      • Latches: Standard touch latches
    기술 사양
    • 특징 참조invisahatch-drywall-inlay-with-fully-detachable-hatch-with-mud-in-flange
    • 제품군Universal Access Panel
    • 제품분류General Purpose Access Panel
    • 유형문서(정보)
    • 게시일2020-03-09
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료알루미늄
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 - 출입문 및 패널
    • IFC 분류객체
    • Uniclass 2015 코드TE_10_40_10
    • Uniclass 2015 설명Access doors and traps
    • CSI 마스터 형식 2014 코드08 31 00
    • CSI 마스터 형식 2014 제목Access Doors and Panels
    • OmniClass 번호23-17 11 27
    • OmniClass 제목Access Doors