제품 게시
Gypsum Access Panel for Ceilings - Pop-Out Radius Corner (BA-FGRG-RC)
Gypsum Access Panel for Ceilings - Pop-Out Radius Corner (BA-FGRG-RC)
Gypsum Access Panel for Ceilings - Pop-Out Radius Corner (BA-FGRG-RC)
Gypsum Access Panel for Ceilings - Pop-Out Radius Corner (BA-FGRG-RC)
Gypsum Access Panel for Ceilings - Pop-Out Radius Corner (BA-FGRG-RC)
Gypsum Access Panel for Ceilings - Pop-Out Radius Corner (BA-FGRG-RC)
Gypsum Access Panel for Ceilings - Pop-Out Radius Corner (BA-FGRG-RC)
Gypsum Access Panel for Ceilings - Pop-Out Radius Corner (BA-FGRG-RC)
Gypsum Access Panel for Ceilings - Pop-Out Radius Corner (BA-FGRG-RC)

    Gypsum Access Panel for Ceilings - Pop-Out Radius Corner (BA-FGRG-RC)

    BA-FGRG-RC Fiberglass Reinforced Gypsum Door - Radius Corners

    Every commercial and residential property with a non-rated drywall ceiling contains internal components that require inspections-no matter how frequent or trivial. Leaks and other plumbing or electrical mishaps can be quickly addressed and stopped in their tracks before they lead to costly and invasive repairs.

    Access panels like the BA-FGRG-RC Fiberglass Reinforced Gypsum Door -Radius Corners allow you to easily mask unsightly but critical ceiling components such as valves, electric panels, and plumbing drains and pipes.

    With its gravity-assisted pop-out mechanism, you will enjoy frequent, hassle-free openings, making it perfect for installations in high-traffic inspection areas. Best Access Doors has sourced the BA-FGRG-RC from gypsum-reinforced fiberglass- one of the most environmentally friendly building materials- with 70% post-consumer recycled glass.

    The durable, lightweight material is moisture-resistant to prevent sagging and cracking, while being far easier to fit and install than metal alternatives.

    BA-FGRG-RC'S stealthy design is enhanced with a paintable surface, boasting innovative design requires no hinges or latches for easy installation and operation!

    Get to Know the BA-FGRG-RC:

    • Lightweight Gypsum Glass Fiber Panel: The BAC-FGRG-RC comprises lighter materials that take the burden of installing heavier ceiling panels off your shoulders!
    • Stealth Ceiling Panel: The access door's gypsum construction makes it ideal for blending in with gypsum board drywall ceilings of all kinds.
    • No Hinges, No Latches, No Problems: With a gravity-operating closing mechanism, you will enjoy simple and convenient access to internal components without the need for latches, locks, or hinges.
    • Highly Aesthetic: BAC-FGRG-RC boasts highly aesthetic rounded corners for a sleek, modern appearance. With its high-quality, paintable white powder primer, this model comes out of the box ready to blend in with its surroundings.
    • Sustainably sourced: Each access panel is constructed of environmentally friendly, 70% post-consumer recycled glass, enhancing your building's sustainability profile.

    The BA-FGRG-RC is produced by a simplified manufacturing process, making it highly affordable and convenient. However, this highly durable fiberglass access panel offers you incredible value for your money. BA-FGRG-RC is a non-rated, stealthy access panel with a thick frame crafted of reinforced gypsum- the perfect solution for covering rough and uneven openings.

    This access panel includes a low profile, ideal for various ceiling applications, and an aesthetic finished product. The unit's white surface will blend in flawlessly with your drywall ceilings; however, it readily accepts primer and paint for complete customization if necessary.

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    사양
    • BA-FGRG-RC Specifications:

      • Material: Fiberglass-reinforced gypsum
      • Flange: No flange
      • Hinge: No hinge (gravity assisted)
      • Frame: 3" frame of fiberglass-reinforced gypsum
      • Finish: Rounded corners with white powder coat primer (accepts paint, texturing and wallpaper)
      • Packaging: 1 per box, individually packaged
    기술 사양
    • 특징 참조pop-out-radius-corner-gypsum-access-panel-for-ceilings-ba-fgrg-rc
    • 제품군Gypsum Access Panel
    • 제품분류Gypsum Access Panel
    • 유형개체 (단일 개체)
    • 게시일2023-04-12
    • 에디션 넘버1
    관련성
    • 주 재료석고
    • 설계국가캐나다
    • 제조국가캐나다
    분류
    • BIMobject 카테고리건축 - 출입문 및 패널
    • IFC 분류객체
    • Uniclass 2015 코드TE_10_40_10
    • Uniclass 2015 설명Access doors and traps
    • CSI 마스터 형식 2014 코드08 31 00
    • CSI 마스터 형식 2014 제목Access Doors and Panels
    • OmniClass 번호23-17 11 27
    • OmniClass 제목Access Doors