제품 게시
Valve Box (BA-VB)
Valve Box (BA-VB)
Valve Box (BA-VB)
Valve Box (BA-VB)
Valve Box (BA-VB)

    Valve Box (BA-VB)

    BA-VB Valve Box

    Crafted to redefine access convenience and durability, the BA-VB Valve Box by Best Access Doors is a game-changer in commercial construction. Tailored to meet the demands of modern spaces, this valve box combines innovative features with uncompromising quality, setting a new standard in accessibility.

    Reasons to Choose BA-VB:

    • Optimized Design for Walls & Ceilings: The BA-VB Valve Box is tailored for walls and ceilings, offering versatile installation possibilities. Whether a retrofit project or new construction, this model seamlessly integrates, ensuring smooth access to any application.
    • Adjustable Pantograph Hinge: Its innovative pantograph hinge is a hallmark of effortless functionality. Offering flexible movement guarantees easy access to utility points without compromising durability, making it perfect for spaces where regular maintenance is crucial.
    • Corrosion-Resistant Construction: Crafted from 16-gauge cold rolled steel, this valve box is built to withstand the test of time. It ensures resistance against corrosion, making it an ideal choice for spaces where exposure to moisture or harsh conditions is a concern.
    • Easy Access with Flush-Mounted Design: The flush-mounted design not only adds to the aesthetics of any room but also ensures a sleek finish. Its seamless integration minimizes visual disruption while providing quick and convenient access whenever needed.

    Applications:

    The BA-VB Valve Box is engineered for a multitude of commercial applications:

    • Healthcare Facilities: Perfect for utility access in hospitals and clinics, where quick and efficient access to utilities is vital for uninterrupted operations.
    • Educational Institutions: Ideal for schools and universities where maintenance access without disrupting the learning environment is essential.
    • Hospitality Sector: Well-suited for hotels and resorts, ensuring seamless access for maintenance without compromising the visual appeal of guest areas.
    • Industrial Spaces: Tailored for factories or industrial sites where corrosion resistance and ease of access are paramount.

    Best Access Doors' BA-VB Valve Box offers a blend of functionality, durability, and aesthetics unmatched in commercial construction. Elevate your projects with a solution that provides seamless access and stands the test of time in various demanding environments.

    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    사양
    • BA-VB Specifications:

      • Material: 16-gauge Cold Rolled Steel, ensuring robustness and longevity.
      • Locking Mechanism: Screwdriver-operated cam latch in cold-rolled steel for secure yet easily accessible entry.
      • Hinge: Exclusive Pantograph Double Arm Design, concealed for added sophistication and resilience.(Hinge Location: Positioned strategically at the second dimension (height).)
      • Flange: 7/8" Hidden Flange for a refined and polished appearance.
      • Frame: 4" Depth of Cold Rolled Steel Frame, promising structural integrity.
      • Rough Opening: Accommodates door sizes with an additional ½" or + 12.7mm for seamless fitting.
      • Finish: High-Quality White Powder Coat Primer adds an elegant touch while protecting the surface.
    기술 사양
    • 특징 참조valve-box
    • 제품군Universal Access Panel
    • 제품분류Valve Box
    • 유형개체 (단일 개체)
    • 게시일2020-02-04
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가캐나다
    • 제조국가캐나다
    분류
    • BIMobject 카테고리건축 - 출입문 및 패널
    • IFC 분류객체
    • Uniclass 2015 코드TE_10_40_10
    • Uniclass 2015 설명Access doors and traps
    • CSI 마스터 형식 2014 코드08 31 00
    • CSI 마스터 형식 2014 제목Access Doors and Panels
    • OmniClass 번호23-17 11 27
    • OmniClass 제목Access Doors