제품 게시
Watertight Floor Hatch – Recessed Cast In Place Floor Door 300lb/sq.ft. (BA-WTFD)
Watertight Floor Hatch – Recessed Cast In Place Floor Door 300lb/sq.ft. (BA-WTFD)
Watertight Floor Hatch – Recessed Cast In Place Floor Door 300lb/sq.ft. (BA-WTFD)
Watertight Floor Hatch – Recessed Cast In Place Floor Door 300lb/sq.ft. (BA-WTFD)

    Watertight Floor Hatch – Recessed Cast In Place Floor Door 300lb/sq.ft. (BA-WTFD)

    BA-WTFD Watertight Floor Hatch Cast in Place 300lb/sqft

    Enhance your building's utility access points by installing BA-WTFD Watertight Floor Hatch Cast in Place 300lb/ sq.ft by Best Access Doors! This premium floor door provides safe and secure access to mechanical equipment, electrical systems, crawl spaces, plumbing or HVAC components, and much more!

    With anchors welded around the BA-WTFD frame, installations are simplified with the ability to cast it within concrete and other surfaces in commercial, residential, and industrial settings.

    Best Access Doors has designed this aluminum floor panel for a flush installation so you can maintain a smooth and uninterrupted floor surface, minimizing potential snags and trips. This flood-tight floor door features a 1-½" drainage coupling channel to siphon excess water and grime away from your spaces below ground.

    BA-WTFD utilizes angled diamond plating for added grip, boasting a live load of up to 300 pounds per square foot and heavy traffic. BA-WTFD's red vinyl grip allows a full 90-degree extension opening with an automatic hold-open arm for maximum convenience!


    Why Choose WTFD?:

    • Drainage Coupling System: Attached to BA-WTFD's frame is a 1-½" drainage coupling system to whisk away the buildup of water, grime, and dirt, making each annoyance a non-factor.
    • 90-Degree Extension: This model's steel butt hinges allow a 90-degree extension with an automatic hold-open arm to lock the door in place.
    • Better Grip: With angled diamond plating along its panel door and flush installation, BA-WTFD offers enhanced safety features in high-traffic zones.
    • Anti-Corrosive: Best Access Doors has constructed BA-WTFD of an aluminum door and frame with stainless steel hardware to cut out corrosion and general wear and tear.
    • Concrete Cast: Integral anchor flanges attached to BA-WTFD's frame allow for hassle-free and simple installations into concrete.


    Best Access Doors
    1-888-575-2417
    BestAccessDoors.com
    Sales@BestAccessDoors.com

    We are looking forward to supplying your building project!

    For more product updates, like and follow our social media pages. Check out Best Access Doors on YouTube. You can also find us on Instagram and Twitter @BestAccessDoors

    사양
    • BA-WTFD Specifications:

      • Door: 1/4" aluminum diamond plate reinforced for live load of 300 pounds per square foot
      • Opening: Automatic hold-open arms that lock door into place at 90 degrees (Note: Liftassistance is available; please contact our team to request)
      • Door Latch: Flush aluminum drop handle with staple for padlock (Note: Recessed padlock provision (st/stl slamlock))
      • Hinge: Heavy-duty aluminum pintle hinges with 3/8" SS pin
      • Material: Mill-finished aluminum with optional bituminous coating on exterior frame
    기술 사양
    • 특징 참조watertight-floor-hatch-300lb-sqft-floor-access-door
    • 제품군Floor Hatch
    • 제품분류Watertight Floor Hatch
    • 유형개체 (단일 개체)
    • 게시일2020-03-01
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료스테인레스강
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 - 출입문 및 패널
    • IFC 분류객체
    • Uniclass 2015 코드TE_10_40_10
    • Uniclass 2015 설명Access doors and traps
    • CSI 마스터 형식 2014 코드08 31 00
    • CSI 마스터 형식 2014 제목Access Doors and Panels
    • OmniClass 번호23-17 11 27
    • OmniClass 제목Access Doors