제품 게시
GUARDIAR Sentry Retractable Bollards
GUARDIAR Sentry Retractable Bollards
GUARDIAR Sentry Retractable Bollards
    Betafence

    GUARDIAR Sentry Retractable Bollards

    The SENTRY Retractable Bollard range features both electric and manual operated options. This range stands alone in the industry. The all electric design with a wide range of crash ratings and aesthetic options is the number one choice for architects in designing first class buildings and gaining LEEDs certification by contributing up to five categories. Security and system integration are easily tackled with the robust PLC and VFD output capabilities of the SENTRY Retractable Bollard solution. The manual version has similar features and is unique in the fact that it can be upgraded to electric operation at any future time if required.

    기술 사양
    • 특징 참조guardiar-sentry-retractable-bollards
    • 제품군GUARDIAR
    • 제품분류Bollards
    • 유형개체 (단일 개체)
    • 게시일2021-09-17
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리엔지니어링 및 인프라 - 도로 액세서리

    지역 가용성

    유럽 아시아 북미 남아메리카 오세아니아 아프리카