제품 게시
Apprimo Touch 7 Touch Panel
Biamp

Apprimo Touch 7 Touch Panel

The Apprimo Touch 7 is a 7” touch panel for any room that requires a more complex level of control, while still being a stylish and discreet interface that fits in any type of interior design. It is PoE powered and includes PIR sensors that turn the screen on automatically and adjusts the screen brightness based on the ambient light level of the room. The user interface is fully configurable with Project Designer software, which includes several themes and customizable templates to choose from. The Apprimo Touch 7 is operated by a separate Impera controller, allowing you to customize a solution that perfectly matches the customer requirements.

사양
    • 7” capacitive touch LCD interface
    • Scratch-resistant glass
    • Several UI design templates and themes available in Project Designer software
    • Customizable user interface to fit customers’ control requirements and corporate identity
    • Fits standard single gang US, EU, and DK back boxes
    • Screen turns on automatically as someone approaches
    • Display brightness can adjust automatically to the ambient light level
    • Magnetic wall plate for easy installation
    • PoE powered (IEEE 802.3at Class 3, 15W) for simple, single CAT5e/CAT6 cable installation
    • Firmware can be updated via mini USB port
    • Covered by Biamp Systems’ five-year warranty
    • Wall mounted in standard single gang box, with optional tabletop stand accessory sold separately

    Keywords: apprimo, apprimo touch, touch panel, touch 7,

기술 사양
  • 특징 참조apprimo-touch-7_touch-panel
  • 제품군Apprimo
  • 제품분류Touch Panels
  • 유형개체 (단일 개체)
  • 게시일2023-02-07
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 커뮤니케이션
  • UNSPSC 이름Electrical controls and accessories
  • UNSPSC 코드391215
  • Uniclass 2015 코드Pr_40_30_86_88
  • Uniclass 2015 설명Touch panels
  • CSI 마스터 형식 2014 코드40 63 00
  • CSI 마스터 형식 2014 제목Control System Equipment
  • OmniClass 번호23-27 13 13
  • OmniClass 제목Building Control Systems