제품 게시
Apprimo Touch 8i and 8M Control Panels
Biamp

Apprimo Touch 8i and 8M Control Panels

The Apprimo Touch 8i and 8M is an 8” control panel for any room that requires a more complex level of control, while still being a stylish and discreet interface that fits in any type of interior design. It is PoE powered and includes PIR sensors that turn the screen on automatically and adjusts the screen brightness based on the ambient light level of the room. The user interface is fully configurable with Project Designer software, which includes several themes and customizable templates to choose from. The Apprimo Touch 8i and 8M are operated by an integrated controller capable of controlling up to 20 IP-based devices, allowing you to customize a solution that perfectly matches the customer requirements.

Apprimo control panels are configured via our Project Designer software.

사양
    • 8” capacitive touch LCD interface
    • Scratch-resistant glass
    • Several UI design templates and themes available in Project Designer software
    • Customizable user interface to fit customers’ control requirements and corporate identity
    • Fits standard single gang US, EU, and DK back boxes
    • Screen turns on automatically as someone approaches
    • Display brightness can adjust automatically to the ambient light level
    • Table top mount included
    • PoE powered (IEEE 802.3at Class 3, 15W) for simple, single CAT5e/CAT6 cable installation
    • Covered by Biamp Systems’ five-year warranty

    Keywords: touch panel, control panel

기술 사양
  • 특징 참조apprimo-touch-8i_control-panel
  • 제품군Apprimo
  • 제품분류Control Panels
  • 유형개체 (단일 개체)
  • 게시일2023-02-07
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - Controls
  • Uniclass 2015 코드Pr_40_30_86_88
  • Uniclass 2015 설명Touch panels