제품 게시
Crowd Mics App
Crowd Mics App
    Biamp

    Crowd Mics App

    Crowd Mics™ empowers audience interaction by turning smartphones into wireless microphones. Whether in the same room as the presenter or across the globe, Crowd Mics allows live event attendees to use their phone as a wireless mic, text questions, and participate in polls, providing everyone with the same great experience regardless of their location. Crowd Mics is comprised of two apps — one for event attendees and the other for moderators — and a small, pre-configured hardware host device, the ATOM.

    The ATOM serves as the central connection point between the attendee and moderator apps and the room’s AV system. It supports four audio output interfaces: 3.5mm minijack, Euroblock connector, HDMI embedded audio, and USB audio. Any combination of these outputs can be used simultaneously. Optionally, the ATOM can be connected to the room’s displays via HDMI to project poll results or other event content, and can be remotely monitored and managed via SageVue™ 2.0.

    Crowd Mics is perfect for the participants and moderators of presentations, lectures, panel discussions or other similar events ranging in size up to 1000 attendees.
    사양
    • BENEFITS FOR ATTENDEES
      • Three ways to participate
      • No waiting for a microphone
      • Intuitive user interface
      • Get involved without talking
      • Easy-to-use polling
      BENEFITS FOR MODERATORS
      • Streamlines audience interactions
      • Choose who speaks next
      • Deactivate attendee mics
      • Create polls and publish results
      • Measure audience engagement

      Keywords: crowd mics, audience engagement, audience empowerment, audience interaction, live event attendee, event app, audience app, presentation app, use phone as mic, wireless microphone, moderator, moderator of presentation, lecture, panel discussion, atom, crowd mic, crowdmic, audience moderate, moderate, audience interactions, attendee mic, measure audience, engagement, interactive, interact, interactive audience, moderator of presentation, moderator of lecture, moderator of panel discussions, panel moderator, moderator of panel, application, crowd, mics, mic, crowd mics, crowdmics, crowd mic, crowdmic, crowd-mics, crowd-mic, audience engagement, audience, engagement, live event, event

    기술 사양
    • 특징 참조crowd-mics_event-audience-engagement
    • 제품군Crowd Mics
    • 제품분류Event Audience Engagement
    • 유형개체 (단일 개체)
    • 게시일2023-10-23
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리Software - Plug-in