제품 게시
QT® Active Emitter, Fusion Edition (DS1320) Sound Masking Loudspeaker
Biamp

QT® Active Emitter, Fusion Edition (DS1320) Sound Masking Loudspeaker

DS1320 Qt® Active Emitter, Fusion Edition is compatible with the DS8000. It fuses QtPro direct-field technology with DynasoundPro networked sound masking, providing the most uniform coverage and precise control available in the sound masking industry. This makes it easier to mask buildings with varied ceiling architecture – for example, buildings with both open-plenum and drywall ceilings.

사양
  • Keywords: ds1320, ds 1320, qt active emitter, direct-field, dynasoundpro, dynasound pro, networked sound masking,

기술 사양
  • 특징 참조ds1320_masking-loudspeaker
  • 제품군Cambridge
  • 제품분류Masking Loudspeakers
  • 유형개체 (단일 개체)
  • 게시일2023-02-07
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 음향 기기
  • IFC 분류객체
  • ETIM 코드EC000682
  • ETIM 이름Loudspeaker set
  • UNSPSC 이름Audio and visual presentation and composing equipment
  • UNSPSC 코드4511
  • Uniclass 2015 코드Pr_70_75_36_50
  • Uniclass 2015 설명Loudspeakers
  • CSI 마스터 형식 2014 코드11 52 00
  • CSI 마스터 형식 2014 제목Audio-Visual Equipment
  • OmniClass 번호23-37 15 29 11 13
  • OmniClass 제목Loudspeakers