제품 게시
Impera™ Echo Plus 8-Button Control Pad with Ethernet Port
Biamp

Impera™ Echo Plus 8-Button Control Pad with Ethernet Port

The Impera Echo Plus control pad is a compact, highly customizable AV control suitable for wall-mounting or installation in the EasyConnect tabletop cable management solution. It provides a simple and intuitive interface for presentation spaces, learning environments, and conference rooms, regardless of the type of equipment installed.

The Echo Plus can be quickly programmed and customized within Project Designer as the needs of the room change over time, making it a very flexible and cost effective control solution.

사양
    • Supports up to 8 software-configurable buttons
    • Includes on-board controller; no external processor required
    • Controls up to 2 third party devices over Ethernet
    • 1 bi-directional RS-232/IR port for third party control with feedback
    • 1 uni-directional RS-232/IR port for third party control
    • 3 GPIO ports
    • Mini USB connection for system configuration and maintenance
    • Supports email notifications for lamp/filter hours and warnings
    • Expansion Bus supports up to 2 additional devices (keypads and port expanders)
    • Covered by Biamp Systems’ five-year warranty

    Keywords: impera, impera echo plus, keypad, keypad control

기술 사양
  • 특징 참조impera-echo-plus_control-pad
  • 제품군Impera
  • 제품분류Control Pads
  • 유형개체 (단일 개체)
  • 게시일2023-02-07
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - Controls