제품 게시
Impera™ Uniform 8-Button E Ink Control Pad with Ethernet Port
Biamp

Impera™ Uniform 8-Button E Ink Control Pad with Ethernet Port

The Impera Uniform control pad is a compact, highly customizable AV control suitable for wall-mounting. It provides a simple and intuitive interface for presentation spaces, learning environments, and conference rooms, regardless of the type of equipment installed.

Equipped with a software configurable E Ink display, the Uniform can be quickly programmed and customized within Project Designer as the needs of the room change over time, making the Uniform a very flexible and cost effective control solution.

사양
    • Supports up to 8 software-configurable buttons
    • 2.7-inch high contrast E Ink display
    • Includes on-board controller; no external processor required
    • 1 bi-directional RS-232 port for third party control with feedback
    • 2 uni-directional RS-232 ports for third party control
    • 3 GPIO ports
    • Supports email notifications for lamp/filter hours and warnings
    • Mini USB connection for system configuration and maintenance
    • Expansion Bus supports up to 8 additional devices (keypads and port expanders)
    • PoE powered (IEEE 802.3at Class 1, 4W) for simple, single CAT5e/CAT6 cable installation
    • Covered by Biamp Systems’ five-year warranty

    Keywords: impera, impera uniform, keypad, keypad control

기술 사양
  • 특징 참조impera-uniform_control-pad
  • 제품군Impera
  • 제품분류Control Pads
  • 유형개체 (단일 개체)
  • 게시일2023-02-07
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - Controls