제품 게시
MAX Connect BYOM Room Solution
MAX Connect BYOM Room Solution
    Biamp

    MAX Connect BYOM Room Solution

    MAX Connect is an easy-to-use, yet powerful, content-sharing and collaboration solution that turns any space into a bring-your-own-meeting (BYOM) room.

    The MAX Connect is an easy-to-use, yet powerful, BYOM room solution. Now participants can use their own devices to share and interact with content, control room AV equipment, and join UC meetings using their app of choice — including Microsoft Teams and Zoom. With MAX Connect, users have unprecedented control over their collaboration experience, leading to more productive meetings and enhanced engagement, ideation, and decision making.

    *Biamp Launch optimizes and tunes the system to the room’s unique environment.
    **Biamp Workplace compatibility is pending and will be enabled via firmware update.

    Key Features

    • Use MAX app, browsers, AirPlay, Googlecast, or HDMI cable to share up to six pieces of content simultaneously
    • Built-in tools allow users to annotate shared content and virtual whiteboard
    • Shared content is rebroadcasted to the participants’ devices
    • Participants can connect and control wirelessly any USB and HDMI room peripheral
    • Make UC calls from own device
    • A participant who hosts a UC call can share all the content presented on the room display with remote participants
    • Participants can replace the room camera view with their device camera view to frame objects, a physical whiteboard, or themselves during UC call
    • Manage collaboration sessions, UC calls, through included handheld remote control, the optional Touch 8 MAX control panel, or through touch-enabled AV room display
    • Connected Biamp AV peripherals (including Vidi 250, Parlé VBC/ABC 2500 and 2500a) can be controlled and, when compatible, optimized using Biamp Launch* — all from MAX Connect interfaces
    • Monitoring, updating, and configuring of MAX Connect and Biamp connected peripherals are available through Biamp Workplace**
    • 1 x Gigabit ethernet with PoE+
    • 5-year warranty
    기술 사양
    • 특징 참조max-connect-byom-room-solution
    • 제품군Modena
    • 제품분류Wireless Presentation Systems
    • 유형개체 (단일 개체)
    • 게시일2024-10-03
    • 에디션 넘버1
    관련성
    • 설계국가미국
    분류
    • BIMobject 카테고리전자 공학 - 음향 기기