제품 게시
NETGEAR® AV Line Managed Switches
NETGEAR® AV Line Managed Switches
    Biamp

    NETGEAR® AV Line Managed Switches

    The NMS-NG10GPX-AVB (NETGEAR model GSM4212PX) switch is designed to seamlessly integrate with Cambridge Qt X sound masking solutions for optimal network performance. Equipped with eight PoE+ Ports, the NMS-NG10GPX-AVB switch powers up to eight Qt X controllers, including the Qt X 800’s. There are also two additional gigabit ports for other functions, such as trunking.

    The NMS-NG10GPX-AVB switch includes the following features:

    • Preloaded with AVB License: The switch comes preloaded with the necessary AVB license, enabling it to pass AVB network audio signals without additional adjustments.
    • Out-of-the-Box Configuration: The system is preloaded with a configuration file for seamless integration with Dante or AVB, ensuring optimal performance with Qt X right out of the box.
    • Simplified System Deployment: The PoE+ support allows Qt X 800 devices to be installed in the ceiling/plenum, eliminating the need for a dedicated power source in the ceiling.
    • Scalability: Up to six NMS-NG10GPX-AVB switches can be connected together for a total system size of 48 Qt X controllers.
    • Warranty: Biamp full 5-year warranty and support, in addition to NETGEAR limited lifetime warranty, tech support and Pro AV design services.
    기술 사양
    • 특징 참조netgear-av-line-managed-switches
    • 제품군Cambridge
    • 제품분류Switches
    • 유형개체 (단일 개체)
    • 게시일2023-10-23
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - 네트워킹