제품 게시
Parlé™ TCM-1 AVB Beamtracking™ Pendant Microphone
Biamp

Parlé™ TCM-1 AVB Beamtracking™ Pendant Microphone

The Parlé TCM-1 is an AVB ceiling microphone comprised of a pendant microphone and plenum box. Each microphone includes Beamtracking technology with three 120-degree zones, providing full 360-degree coverage of the meeting space. The plenum box is equipped with an additional RJ-45 connector for daisy-chain connections; a maximum of three microphones are permitted per daisy chain (one TCM-1 or TCM-1A required, plus up to two TCM-1EX).
사양
    • Beamtracking technology actively tracks and intelligently mixes conversations
    • Three 120° zones for 360° coverage
    • Plenum box includes DSP for Beamtracking
    • LED mute status indicator
    • User-adjustable mic height
    • Evaluated to the requirements of UL 2043 and is suitable for use in air handling spaces
    • Pendant microphone available in either white or black
    • Optional tile bridge mounting accessory available
    • Additional RJ-45 for daisy-chain connection to a TCM-1EX microphone (maximum of three mics per daisy chain)
    • CE marked, UL listed, and RoHS compliant
    • Covered by Biamp Systems’ five-year warranty

    Keywords: tesira, parle, tesira parle, parle microphone, parle microphones, microphones, microphone, mics, beamtracking, beam tracking, beamtracking microphone, beamtracking microphones, parle beamtracking, parle beam tracking, parle tcm-1, parle tcm1, parle tcm 1, parle tcm, tcm, tcm-1, tcm 1, tcm1, pendant, pendant microphone, pendant mic, pendant microphones, pendant mics, parle pendant, parle tcm-1 pendant, parle tcm pendant, parle tcm 1 pendant, parlé, tesira parlé, parlé microphone, parlé microphones, parlé beamtracking, parlé beam tracking, parlé tcm-1, parlé tcm1, parlé tcm 1, parlé tcm, tcm, tcm-1, tcm 1, tcm1, parlé ceiling, parlé tcm-1 pendant, parlé tcm pendant, parlé tcm 1 pendant, plenum,

기술 사양
  • 특징 참조parle-tcm-1_parle-microphone
  • 제품군Parlé
  • 제품분류Parlé Microphones
  • 유형개체 (단일 개체)
  • 게시일2023-03-03
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 커뮤니케이션