제품 게시
Parlé™ TTM-X AVB Beamtracking™ Tabletop Microphone
Biamp

Parlé™ TTM-X AVB Beamtracking™ Tabletop Microphone

The Parlé TTM-X is an AVB low profile tabletop microphone for use in Tesira systems. Comprising a network box and a tabletop microphone, each microphone includes Beamtracking technology with four 90-degree zones, providing full 360-degree coverage of the meeting space. Each network box has its own digital signal processing module and comes with an additional RJ-45 connector to add an optional TTM-XEX. A maximum of two microphones are permitted (one TTM-X with TTM-XEX).

사양
    • Measures 4.7 inches (110 mm) in diameter
    • Sits directly on a table top to virtually disappear in room
    • Beamtracking technology actively tracks and intelligently mixes conversations
    • Four 90-degree zones for full 360-degree room coverage
    • Network box which includes DSP for Beamtracking
    • Uses only one channel of AEC per mic
    • Single cable connection via CAT cable
    • Beamtracking technology works out-of-box without any lobe aiming or room mapping
    • LED mute status indicator
    • Available in either black or white
    • Additional RJ-45 connection for TTM-XEX
    • CE marked, UL listed, and RoHS compliant
    • Covered by Biamp Systems’ five-year warranty

    Keywords: tesira, parle, tesira parle, parle microphone, parle microphones, microphones, microphone, mics, beamtracking, beam tracking, beamtracking microphone, beamtracking microphones, parle beamtracking, parle beam tracking, parle ttm-x, parle ttmx, parle ttm x, parle ttm, ttm, ttm-x, ttm x, ttmx, table, tabletop, table-top, top, tabletop microphone, table top microphone, tabletop mic, table top mic, tabletop microphones, table top microphones, tabletop mics, table top mics, parle tabletop, parle table top, parle table, parle ttm-x ceiling, parle ttm ceiling, parle ttm x ceiling, parlé, tesira parlé, parlé microphone, parlé microphones, parlé beamtracking, parlé beam tracking, parlé ttm-x, parlé ttmx, parlé ttm x, parlé ttm, ttm, ttm-x, ttm x, ttmx, parlé tabletop, parlé ttm-x tabletop, parlé ttm tabletop, parlé ttm x tabletop, parlé table top, parlé ttm-x table top, parlé ttm table top, parlé ttm x table top

기술 사양
  • 특징 참조parle-ttm-x_parle-microphone
  • 제품군Parlé
  • 제품분류Parlé Microphones
  • 유형개체 (단일 개체)
  • 게시일2023-03-03
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 커뮤니케이션