제품 게시
Tesira® HD-1 Hardware Dialer
Tesira® HD-1 Hardware Dialer
    Biamp

    Tesira® HD-1 Hardware Dialer

    The Tesira HD-1 is a dialer for Tesira audio DSPs, providing access to all of the dialing functions within Tesira. With the look and feel of a traditional telephone dial pad, the HD-1 makes installations less expensive, easier to commission, and less complicated to operate. The four context (soft) buttons can be assigned to control functions in Tesira software. The HD-1 is compatible with Tesira SERVER and SERVER-IO with STC-2 or SVC-2 cards installed, as well as all models of TesiraFORTÉ VT, TesiraFORTÉ VT4, and TesiraFORTÉ X devices.
    사양
      • Telephony control over Ethernet
      • 12-button dial pad
      • Redial, call volume adjustment, mute, hold, and numerous other telephony functions
      • Four context (soft) buttons can be assigned to control functions
      • Propagates privacy mute state to other devices
      • Internal universal power supply
      • 100 programmable speed dial numbers; entries can be updated directly on the phone or in software
      • Powered by PoE (IEEE 802.3at Class 1, 4W)
      • Covered by Biamp Systems’ five-year warranty

      Keywords: tesira, hd-1, hd, tesira hd-1, tesira hd 1, hd 1, tesira hd1, hd1, tesira hd, tesira-hd

    기술 사양
    • 특징 참조tesira-hd-1_control
    • 제품군Tesira
    • 제품분류Controls
    • 유형개체 (단일 개체)
    • 게시일2023-02-07
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - Controls