제품 게시
TesiraFORTÉ® DAN VT4 Fixed I/O DSP
TesiraFORTÉ® DAN VT4 Fixed I/O DSP
    Biamp

    TesiraFORTÉ® DAN VT4 Fixed I/O DSP

    The TesiraFORTÉ DAN VT4 is a digital audio server with 4 analog inputs and 4 analog outputs, and includes Acoustic Echo Cancellation (AEC) technology on all 4 inputs. It includes up to 8 channels of configurable USB audio, a 2-channel VoIP interface, a standard FXO telephone interface, and Dante digital audio networking.
    사양
      • 32 x 32 channels of Dante
      • AES67-enabled Dante endpoint
      • 4 mic/line level inputs with AEC, 4 mic/line level outputs
      • Gigabit Ethernet port
      • RS-232 serial port
      • 4-pin GPIO
      • 2-line OLED display with capacitive-touch navigation
      • Rack mountable (1RU)
      • System configuration and control via Ethernet
      • Internal universal power supply
      • SIP VoIP interface via RJ-45 connector
      • Standard FXO telephone interface via RJ-11 connector
      • Signal processing via intuitive software allows configuration and control for signal routing, mixing, equalization, filtering, and delay
      • CE marked, UL listed, and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: tesiraforté dan vt4, tesiraforté, forté, tesira forté, tesiraforte, forte, tesiraforte dan vt4, tesiraforte dan, vt4, dante, aec, acoustic echo cancellation, echo cancellation, acoustic echo, digital audio server, audio server, audio network, fort, dan vt4, tesira, forte, tesira forte, tesiraforte, tesiraforté, forté, tesira forté, tesiraforté vt4, forté vt4, vt4, tesira forté vt4, tesiraforte, forte, tesira forte, tesiraforte vt4, forte vt4, vt4, tesira forte vt4, tesira forte dan vt4, forte dan vt4, dan, dan vt4, forte vt4, tesira vt4, tesiraforté dan, forté dan, tesira forté dan, tesiraforté dan vt4, forté dan vt4, tesira forté dan vt4

    기술 사양
    • 특징 참조tesiraforte-dan-vt4_fixed-audio-dsp
    • 제품군Tesira
    • 제품분류Fixed Audio DSP
    • 유형개체 (단일 개체)
    • 게시일2023-02-07
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - 음향 기기