제품 게시
TesiraLUX™ OH-1 AVB Video Decoder
TesiraLUX™ OH-1 AVB Video Decoder
    Biamp

    TesiraLUX™ OH-1 AVB Video Decoder

    The TesiraLUX OH-1 is an AVB/TSN enabled video decoder capable of outputting video signals up to and including 4K60. The OH-1 functions as a video server-class device in a Tesira media system and is configured through the Tesira configuration software. Acting as an AVB listener, the OH-1 fully integrates digital audio and video on a single network, allowing for simplified lip sync management and end-to-end network transit latencies of less than 1.5frames. The AVB/TSN streams can be received over 1Gb or 10Gb ports while control signals are managed via a separate 1Gb Ethernet port. The OH-1 accepts8 channels of PCM audio for embedding/de-embedding, and includes 2 mic/line level analog outputs. The TesiraLUX OH-1 can be used as a standalone device(paired with a TesiraLUX IDH-1) or can be combined with other Tesira servers, expanders, endpoints, and controllers.
    사양
      • Includes one HDMI® port 
      • Outputs video signals up to and including 4K60 with 4:4:4 subsampling
      • Supports a virtual matrix of up to 128 devices
      • Flexible color space including Rec. 2020
      • Integrated lip sync management
      • Supports 8 channel PCM audio for embedding/de-embedding
      • Supports port authentication via IEEE 802.1X
      • Supports HDCP 2.2 protected content
      • Automated EDID management between TesiraLUX and the output display
      • 2 mic/line level analog audio outputs
      • 4 logic connections can be used as inputs or outputs
      • Serial port for the output of command strings
      • Half-rack chassis
      • Optional mounting accessories available
      • Covered by Biamp Systems’ 5-year warranty

      Keywords: tesiralux oh-1, tesiralux, avb/tsn, avb, tsn, video, decoder, output, signal, 4k60, video server, server, media, system, tesira lux, tesira, lux, oh-1, oh1, oh 1, avb listener, listener, digital audio, digital video, digital, network, integrate, lip sinc, streams, edid, tesira, tesira lux, tesiralux, lux oh-1, oh-1, tesira oh-1, oh, lux oh, tesiralux oh-1, tesira lux oh-1

    기술 사양
    • 특징 참조tesiralux-oh-1_video-encoders-decoder
    • 제품군Tesira
    • 제품분류Video Encoders Decoders
    • 유형개체 (단일 개체)
    • 게시일2023-02-07
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - 커뮤니케이션