제품 게시
Parlé™ VBC 2500a Conferencing Video Bar
Biamp

Parlé™ VBC 2500a Conferencing Video Bar

The Parlé VBC 2500a includes a wide angle 4K camera designed for conference room environments. The camera incorporates high quality optics to enable streaming crystal clear video at 2160p @ 30fps. The VBC 2500a uses auto framing technology to identify meeting participants and to adjust the focus and zoom to keep participants in view.

The VBC 2500a is also equipped with Biamp’s groundbreaking Launch feature. With Launch, the acoustic performance of the room is analyzed and optimized at the touch of a button, making it easy to deliver extraordinary experiences consistently across your organization.

Parlé VBC 2500a can be plugged directly into a UC System with a single USB connection or can be paired with a Devio SCR-10 for a BYOD system.

사양
    • Beamtracking technology actively tracks and intelligently mixes conversations
    • AI noise reduction algorithm for clear voice reproduction
    • Low distortion smart speakers
    • Biamp Launch for one touch automatic tuning
    • LED indications for mute status and camera activity
    • Wide angle 4K camera that can stream 2160p @ 30fps
    • Electronic Pan/Tilt/Zoom with 5x zoom
    • Auto framing technology to keep participants in frame
    • Automatic privacy shutter
    • Discrete output for Assistive Listening Systems
    • Table, wall, and display mount options available

    Keywords: parlé, vbc 2500a, all-in-one, conference bar, conferencing av bar, video bar, conferencing video bar, conference room, audio intelligence, video intelligence, parle, vbc2500a, 2500a, camera

기술 사양
  • 특징 참조vbc-2500a_conferencing-bar
  • 제품군Parlé
  • 제품분류Conferencing Bars
  • 유형개체 (단일 개체)
  • 게시일2023-10-23
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 음향 기기