제품 게시
Vidi™ 100 4K Conferencing Camera
Biamp

Vidi™ 100 4K Conferencing Camera

The Vidi 100 is a 4K camera for use with conferencing systems. Intended for huddle rooms or small conference rooms, the Vidi 100 has a 120° wide field-of-view, allowing everyone in the room to be seen. It can be table-mounted or attached to the room’s display. The Vidi 100 is also equipped with a microphone array and built-in noise cancelling algorithms to ensure everyone in the room is heard clearly, regardless of where they are sitting or standing.
사양
    • 4K video quality
    • Electronic Pan/Tilt/Zoom with included remote
    • Wide 120° field-of-view with no distortion
    • Built-in microphone array with two omni-directional microphones
    • On-board signal processing for noise cancellation
    • Supports wide dynamic range and low light conditions
    • USB powered
    • Covered by Biamp Systems’ three-year warranty

    Keywords: camera, webcam, conferencing, conference room, video, vidi, vidi 100, 4k, 4k video, video camera, conferencing system,

기술 사양
  • 특징 참조vidi-100_conferencing-camera
  • 제품군Vidi
  • 제품분류Conferencing Cameras
  • 유형개체 (단일 개체)
  • 게시일2023-02-07
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 보안, 카메라 및 액세서리