제품 게시
655S - SOLAR THERMOSTATIC MIXING VALVE (LOW LEAD)
BIANCHI F.LLI

655S - SOLAR THERMOSTATIC MIXING VALVE (LOW LEAD)

Bianchi thermostatic mixing valve is designed for use in domestic water as well as heating systems

The main function is to maintain constant, to the set value, the mixed hot water temperature, regardless of any variation of temperature and pressure of hot and cold water supply.

사양
  • MATERIALS:
    Body: brass CW510L
    Orings: EPDM
    Spring: Stainless steel

    TECHINICAL SPECIFICATIONS:
    Maximum working pressure: 10 bar
    Minimum cold inlet temperature: 4°C
    Maximum hot inlet temperature: 110°C (230 °F)
    Size: 1"


기술 사양
  • 특징 참조655S
  • 제품군Radiator valves and heating products
  • 제품분류Thermostatic mixing valves
  • 유형개체 (단일 개체)
  • 게시일2020-02-04
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 부 재료놋쇠
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • ETIM 코드EC011516
  • ETIM 이름Thermostatic control valve, hot tap water
  • UNSPSC 이름Valves
  • UNSPSC 코드401416
  • Uniclass 2015 코드Pr_40_20_76
  • Uniclass 2015 설명Sanitary accessories
  • CSI 마스터 형식 2014 코드22 00 00
  • CSI 마스터 형식 2014 제목Plumbing
  • OmniClass 번호23-27 31 29
  • OmniClass 제목Mixing Valves
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING