제품 게시
Floor Access Doors - To Receive Composite Flooring

Floor Access Doors - To Receive Composite Flooring

Floor access doors are designed to receive flooring material so that they are virtually hidden in interior applications. Doors are supplied with cover and frame mounted molding strips to accept carpet or composition flooring material that is 1/8" (3mm) or 3/16" (5mm) in thickness. Doors feature torsion bar lift assistance for easy one-hand operation and an automatic hold open arm


Uses and Applications
Floor access doors provide reliable access to equipment stored underground or below/between building floors. Floor access doors are commonly used for access between building floors or to access cables or equipment located underneath the floor level.


Assembly and Installation
Installation of BILCO floor access doors is simply a matter of casting the door into floor, vault, or structure. Doors are supplied with built anchor flanges or straps to hold the door in place once the concrete has cured. The frame must be fully supported by concrete or steel for structural integrity.


Materials and Finishes
Floor access doors are available in either 1/4" (6.3mm) aluminum construction.


Codes and Certifications
All BILCO products are designed to provide many years of trouble-free service. Should a part fail to function in normal use within a period of five (5) years - or longer, as indicated - from the date of purchase, a new part will be furnished at no charge.

기술 사양
  • 특징 참조bilco-t
  • 제품군Floor Hatches
  • 제품분류Floor Access Doors
  • 유형개체 (단일 개체)
  • 게시일2011-09-22
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료알루미늄
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 - 출입문 및 패널
  • Uniclass 2015 코드TE_10_40_10
  • Uniclass 2015 설명Access doors and traps
  • CSI 마스터 형식 2014 코드08 31 13
  • CSI 마스터 형식 2014 제목Access Doors and Frames
  • OmniClass 번호23-17 11 27 13
  • OmniClass 제목Access Doors