제품 게시
TECTUM PRO system insulation T320 60mm for Gredos/Teide/Guadarrama rooftile
TECTUM PRO system insulation T320 60mm for Gredos/Teide/Guadarrama rooftile
TECTUM PRO system insulation T320 60mm for Gredos/Teide/Guadarrama rooftile
TECTUM PRO system insulation T320 60mm for Gredos/Teide/Guadarrama rooftile
TECTUM PRO system insulation T320 60mm for Gredos/Teide/Guadarrama rooftile
TECTUM PRO system insulation T320 60mm for Gredos/Teide/Guadarrama rooftile
TECTUM PRO system insulation T320 60mm for Gredos/Teide/Guadarrama rooftile
TECTUM PRO system insulation T320 60mm for Gredos/Teide/Guadarrama rooftile
TECTUM PRO system insulation T320 60mm for Gredos/Teide/Guadarrama rooftile
TECTUM PRO system insulation T320 60mm for Gredos/Teide/Guadarrama rooftile
    BMI

    TECTUM PRO system insulation T320 60mm for Gredos/Teide/Guadarrama rooftile

    The pitch roof solution with the insulation layer continous avoiding thermal bridges. Ready to get a NZEB. The metal batten fix on the insulation panel thanks to its shape, and besides this allows the roof tile installation.
    기술 사양
    • 특징 참조Roof-System-TectumPro-T320-60-Gredos-Teide-Guadarrama
    • 제품군PITCHED ROOF
    • 제품분류WATERPROOFING AND INSULATION
    • 유형개체 (단일 개체)
    • 게시일2018-11-13
    • 에디션 넘버1
    • 높이(mm)165
    • 너비(mm)1000
    • 깊이(mm)1000
    관련성
    • 주 재료콘크리트
    • 부 재료폴리스티렌(EPS)
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)48.5
    분류
    • BIMobject 카테고리건축 - 지붕
    • IFC 분류지붕
    • UNSPSC 이름Roofing materials
    • UNSPSC 코드301515
    • Uniclass 2015 코드EF_30_10
    • Uniclass 2015 설명Roofs
    • CSI 단일 형식 II 코드B1020
    • CSI 단일 형식 II 제목Roof Construction