제품 게시
Bergamo 3 seater sofa - AQ00
Bergamo 3 seater sofa - AQ00
    BoConcept

    Bergamo 3 seater sofa - AQ00

    Bergamo by Morten Georgsen is organic luxury made comfortable. Bergamo elegantly combines extraordinary, individual comfort with an elegant aesthetic. The result is a contemporary sofa with an all-day comfort.


    Bergamo combines clean, minimal lines with organic shapes to create a visual statement in any space. The unifying stitching design on the base, armrests, and backrest of Bergamo adds a graceful sense of comfort. The Bergamo sofa is crafted with low, discrete legs that create a light, 'floating’ look. Change the depth of the seat by using the loose back cushions differently. Why not place the cushions against the armrests? In addition to providing extra armrest support, it will also allow you to sit comfortably on the sofa with your legs raised. Bergamo can be customised in a variety of different fabrics and materials to suit your existing decor.

    사양
    • Dimensions and weights

      Armrest height

      65 cm

      Depth

      108½ cm

      Height

      83 cm

      Legs height

      5 cm

      Seating height

      44½ cm

      Weight

      84 kg

      Width

      248 cm

      Designed by

      Morten Georgsen

      Item number

      443130016160

      기술 사양
      • 특징 참조Bergamo-AQ00
      • 제품군Bergamo
      • 제품분류Sofa
      • 유형개체 (단일 개체)
      • 게시일2025-06-30
      • 에디션 넘버1
      관련성
      • 주 재료직물
      분류
      • BIMobject 카테고리가구 - 소파
      • IFC 분류가구
      • Uniclass 2015 코드Pr_40_50_12_81
      • Uniclass 2015 설명Sofas