제품 게시
Bolzano - chaise longue, Right 8500
Bolzano - chaise longue, Right 8500
Bolzano - chaise longue, Right 8500
Bolzano - chaise longue, Right 8500
Bolzano - chaise longue, Right 8500
    BoConcept

    Bolzano - chaise longue, Right 8500

    Designed by Morten Georgsen, the Bolzano chaise longue is made for relaxation. With a warm, welcoming look and feel, its sculptural silhouette and curved design ensure a high level of comfort. Available with a left-hand chaise or a right-hand chaise, this contemporary lounge works in any space.

    The Bolzano lounge sofa is made up of organic shapes and curved lines, encouraging togetherness and creating a sense of comfort in the home. With a refined, round silhouette, the lines of the Bolzano chaise longue are clean and minimalistic for a contemporary and streamlined look that will never go out of style.

    CONSIDERED DETAILS

    SUPERIOR SEATING COMFORT

    사양
    • Dimensions and weights

      Armrest height

      76 cm

      Depth

      91 cm

      Height

      76 cm

      Legs height

      3 cm

      Seating height

      42 cm

      Weight

      46 kg

      Width

      176 cm

      Designed by

      Morten Georgsen

      Item number

      446185006092

      기술 사양
      • 특징 참조Bolzano-8500
      • 제품군Bolzano
      • 제품분류Sofa
      • 유형개체 (단일 개체)
      • 게시일2025-06-30
      • 에디션 넘버1
      관련성
      • 주 재료1C Polyurethane
      분류
      • BIMobject 카테고리가구 - 소파
      • IFC 분류가구
      • Uniclass 2015 코드Pr_40_50_12_81
      • Uniclass 2015 설명Sofas