제품 게시
Hampton footstool
Hampton footstool
Hampton footstool
    BoConcept

    Hampton footstool

    We know. It’s beautiful. But the modern Hampton sofa is much more than just good looks. A low base, a stunning loft look, adjustable backrests for comfort and visual impact – the Hampton sofa is the perfect personal retreat. The open end will create a dynamic, welcoming atmosphere - a true blessing for the integrated areas of open-plan living. And with clever built-in storage in the armrest, you will always have your living room essentials at hand.
    The manually adjustable headrest not only ensures individual comfort, but also adds a playful visual appearance. The seat cushions are made of a special two-layer foam on top of pocket springs. This makes the cushions stay in shape, reduces wrinkles and ensures a soft and comfortable look. Store books, magazines and the likes in the integrated storage solutions available in arm rests and the footstool. The total depth of the seat is 107 cm meaning wide enough to sleep on. To ensure optimal support despite this deep seating area, a lumbar cushion and a scatter cushion are available in coordinated fabrics and leathers. You find nice sewing details such as cross stitching on the back cushions. The leather version has more cuts and stitching than the fabric version allowing for a different look depending on your choice of material.

    기술 사양
    • 특징 참조Hampton-0200
    • 제품군Hampton
    • 제품분류Sofa
    • 유형개체 (단일 개체)
    • 게시일2026-03-03
    • 에디션 넘버1
    관련성
    • 주 재료직물
    분류
    • BIMobject 카테고리가구 - 소파
    • IFC 분류가구
    • Uniclass 2015 코드Pr_40_50_12_81
    • Uniclass 2015 설명Sofas