제품 게시
Artisan Chalky
Artisan Chalky
Artisan Chalky
Artisan Chalky
Artisan Chalky
Artisan Chalky
    Bolon

    Artisan Chalky

    Nearly white with a feather-like sensation, Chalky is chalky in-between grey and beige. A light, bright neutral that fits any other colour.

    Artisan is an energetic and alert collection available in seventeen solid colours. With a beautiful balance between the colours of the warp and weft, as well as its small-scale structure, it serves as an excellent foundation for all interiors.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    사양
    • ROLLS

      ARTICLE NUMBER114144
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM3,0 kg/m²
      THICKNESS MM2,5 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATING

      Bfl-s1



      TILES

      ARTICLE NUMBER  114172
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM4,0 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    기술 사양
    • 특징 참조artisan-chalky
    • 제품군Flooring
    • 제품분류Artisan
    • 유형개체 (단일 개체)
    • 게시일2023-02-17
    • 에디션 넘버1
    관련성
    • 주 재료Vinyl
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리바닥재 - Vinyl
    • IFC 분류Floor
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
    비슷한 제품