제품 게시
Emerge Sway
Emerge Sway
Emerge Sway
Emerge Sway
Emerge Sway
Emerge Sway
Emerge Sway
Emerge Sway
    Bolon

    Emerge Sway

    Fields of ripening oat swaying in a warm breeze. This new neutral complements natural materials by allowing an endless transformation of rich shades.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    사양
    • ROLLS

      ARTICLE NUMBER112004
      CLASSIFICATION33
      WARRANTY15 years
      WEIGHT KG/SQM2,9 kg/m²
      THICKNESS MM2,4 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  112016
      CLASSIFICATION 33
      WARRANTY 15 years
      WEIGHT KG/SQM3,9 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    기술 사양
    • 특징 참조emerge-sway
    • 제품군Flooring
    • 제품분류Emerge
    • 유형개체 (단일 개체)
    • 게시일2021-01-11
    • 에디션 넘버1
    관련성
    • 주 재료Vinyl
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리바닥재 - Vinyl
    • IFC 분류Floor