제품 게시
Now Brass
Now Brass
Now Brass
    Bolon

    Now Brass

    Golden yellow flooring that conveys luxury, visual drama and an expressive, yet uniform whole. Streaks of metallic shimmer in the weave, giving a lavish, exclusive feeling and creating visually powerful interior environments with a strong sense of design unity.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    사양
    • ROLLS

      ARTICLE NUMBER108078
      CLASSIFICATION32
      WARRANTY10 years
      WEIGHT KG/SQM2,8 kg/m²
      THICKNESS MM2,3 mm
      MEASURES200 cm x std 25 m
      RECYCLED CONTENT65%
      FIRE RATINGBfl-s1


      TILES

      ARTICLE NUMBER  108341
      CLASSIFICATION 32
      WARRANTY 10 years
      WEIGHT KG/SQM3,8 kg/m²
      THICKNESS MM 2,9 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATING Bfl-s1


    기술 사양
    • 특징 참조now-brass
    • 제품군Flooring
    • 제품분류Now
    • 유형개체 (단일 개체)
    • 게시일2019-04-29
    • 에디션 넘버1
    관련성
    • 주 재료Vinyl
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리바닥재 - Vinyl
    • IFC 분류Floor
    • UNSPSC 이름Flooring
    • UNSPSC 코드301617
    • Uniclass 2015 코드EF_30_20
    • Uniclass 2015 설명Floors
    • CSI 마스터 형식 2014 코드09 60 00
    • CSI 마스터 형식 2014 제목Flooring
    • OmniClass 번호23-15 17 00
    • OmniClass 제목Floor Coverings
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
    비슷한 제품