제품 게시
K6405 BRASS BALL VALVE

K6405 BRASS BALL VALVE

1/2" - 2" F/F, EN 10226-1, ISO 5211, pure PTFE seats, DIN 16722 FLANGED-VALVE FULL-PORT. 

More and more automation is required at all levels in our society and the s.64 RuB range is the answer to all needs for reliable actuated ball valve. It has successfully passed 100,000 cycle life tests. You can purchase the valve alone or with RuB actuator already mounted. Consult the single datasheet for torque features, product approvals and tech specs.

S64D05 1/2"

S64E05 3/4"

S64F05 1"

S64G05 1 1/4"

S64H05 1 1/2"

S64I05 2"

사양
  • QUALITY

    • 24h 100% seal test guaranteed

    • Dual sealing system allows valve to be operated in either direction making installation easier

    • No metal-to-metal moving parts

    • No maintenance ever required

    • Silicone-free lubricant on all seals

    • Chrome plated brass ball for longer life

    THREADS

    • EN 10226-1, ISO 228 parallel female by female 

    FLOWS

    • 100% full port for maximum flow

    WORKING PRESSURE & TEMPERATURE

    • 40 bar (600 PSI) non-shock cold working pressure

    • For use with dangerous fluids pressure rating is 5 bar (72 PSI) / HTB Class B 0,1

    • -40°C to +170°C (-40°F to +350°F)

    • WARNING: freezing of the fluid in the installation may severely damage the valve

    • For use with dangerous fluids temperature rating is -20°C to +60°C (-4°F to +140°F )

    OPTIONS

    • Special valve configurations available upon request

    • s.64 configuration featuring NPT taper ANSI B.1.20.1 female by female threads, unplated body, reinforced seats and brass or stainless stem and ball

    • Rack and pinion pneumatic actuator (spring return or double acting)

    • Compact power electric actuator for some sizes

    • Manual lockable handle

기술 사양
  • 특징 참조K6405BRASSBALLVALVE
  • 유형개체 (단일 개체)
  • 게시일2025-11-03
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 부 재료알루미늄
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • OmniClass 번호23-27 31 00
  • OmniClass 제목Valves

지역 가용성

아시아 유럽 오세아니아 남아메리카 아프리카 북미