제품 게시
S6439 LT NPT BRASS BALL VALVE LOW TORQUE WITH STAINLESS STEEL TRIM

S6439 LT NPT BRASS BALL VALVE LOW TORQUE WITH STAINLESS STEEL TRIM

1/2" - 2" F/F, ISO 5211, SS trim, FLANGED-VALVE FULL-PORT, LOW TORQUE 

More and more automation is required at all levels in our society and the s.64 RuB range is the answer to all needs for reliable actuated ball valve.

It has successfully passed 100,000 cycle life tests. You can purchase the valve alone or with RuB actuator already mounted. Consult the single datasheet for torque features, product approvals and tech specs.  

S64F39A 1"

S64G39A 1 1/4"

S64H39A 1 1/2"

S64I39A 2"

사양
  • QUALITY

    • Dual sealing system allows valve to be operated in either direction making installation easier

    • No metal-to-metal moving parts

    • No maintenance ever required

    • Silicone-free lubricant on all seals

    • Stainless steel ball for longer life

    • 100% seal test guaranteed in according to EN 12266-1 RATE A. 

    THREADS

    • NPT taper ANSI B.1.20.1 female by female

    FLOW

    • 100% full port for maximum flow 

    WORKING PRESSURE & TEMPERATURE. 

    • Shell rating: 600 PSI

      • Seat rating: Delta P max permissible 230 PSI non-shock cold working pressure

      • -4°F to +350°F

      • WARNING: freezing of the fluid in the installation may severely damage the valve

      OPTIONS

      • Brass trim

      • k.64 configuration featuring EN 10226-1, ISO 228 parallel female by female threads, plated body, valve length according to DIN 3357 specification, pure PTFE seats

      • Rack and pinion pneumatic actuator (spring return or double acting)

      • Compact power electric actuator for some sizes

    기술 사양
    • 특징 참조S6439LTNPTBRASSBALLVALVELOWTORQUEWITHSTAINLESSSTEELTRIM
    • 유형개체 (단일 개체)
    • 게시일2025-11-03
    • 에디션 넘버1
    관련성
    • 주 재료놋쇠
    • 부 재료알루미늄
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리배관 - 밸브
    • IFC 분류밸브
    • OmniClass 번호23-27 31 00
    • OmniClass 제목Valves

    지역 가용성

    아시아 유럽 오세아니아 남아메리카 아프리카 북미