제품 게시
S96 BRASS BALL VALVE EXTENDED STEM

S96 BRASS BALL VALVE EXTENDED STEM

1/4" - 2", FF, FULL-PORT, dezincification-resistant in sizes 3/8" - 2" 

Suitable for all domestic systems, heating or sanitary, compressed air, in general with any kind of non-corrosive fluid. Full bore ball valve with threaded connection Female/Female UNI ISO 228 and equipped with an extended stem to allow not only pipe, but also valve insulation, leaving the operating device outside of it. 

S96B00 1/4"

S96C00 3/8”

S96D00 1/2"

S96E00 3/4"

S96F00 1"

S96G00 1 1/4"

S96H00 1 1/2"

S96I00 2"

사양
  • QUALITY

    • 24h 100% seal test guaranteed

    • Dual sealing system allows valve to be operated in either direction making installation easier

    • No metal-to-metal moving parts

    • No maintenance ever required

    • Handle clearly shows ball position

    • Silicone-free lubricant on all seals

    • Chrome plated brass ball for longer life (DZR brass balls for sizes 3/8” - 2”)

    • Handle stops on body to avoid stress at stem 

    THREADS

    • ISO 228 female by female threads

    FLOW

    • Full port to DIN 3357 for maximum flow 

    WORKING PRESSURE & TEMPERATURE

    • 30 bar (450 PSI) non-shock cold working pressure

    • -40°C to +170°C (-40°F to +350°F)

    • WARNING: freezing of the fluid in the installation may severely damage the valve 

    OPTIONS

    • Oval lockable handle

    • Patented locking device

    • Stem extension

    • Stainless steel handle (1.4016 / AISI 430)

    • T-handle

    • Stubby handle

    • RuB memory stop is designed to be installed with our stubby handle

기술 사양
  • 특징 참조S96BRASSBALLVALVEEXTENDEDSTEM
  • 유형개체 (단일 개체)
  • 게시일2025-11-03
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 부 재료알루미늄
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • OmniClass 번호23-27 31 00
  • OmniClass 제목Valves

지역 가용성

아시아 유럽 오세아니아 남아메리카 아프리카 북미