제품 게시
Solder Ring Fitting Cross Over- 15mm - 22mm
Brymec

Solder Ring Fitting Cross Over- 15mm - 22mm

Solder Ring Fitting Cross Over- 15mm - 22mm

Pre-soldered copper fittings for joining pipe, for drinking water, or heating applications. 

All fittings conform to BS EN 1254-1:1998

Brymec Product Quality

Our copper solder ring range has been carefully designed and selected to meet the highest quality standards. Products undergo stringent testing in compliance with our ISO 9001:2015 quality management system.

Brymec Warranty

We offer a 25 year warranty with our solder ring system.

사양
    • Pre-soldered capillary fitting
    • Suitable for standard metric copper pipes
    • WRAS Approved
    • Material Cu-DHP / TP2 / CW024A / C12200
    • Conforms to BS EN 1254-1:1998
    • Warranty - 25 Years


    • Working Pressure & Temperature 
    • 30°C - 16 Bar
    • 65°C - 10 Bar
    • 110°C - 6 Bar
    • For higher working pressures achievable using hard solder, please refer to Brymec technical


     Notes: For further information please contact Brymec Technical Dept.

기술 사양
  • 특징 참조30401_30402_Solder_Ring_Full_Crossover
  • 제품군MPS - Metal Pipe Systems
  • 제품분류SRF - Solder Ring Fittings
  • 유형개체 (단일 개체)
  • 게시일2019-10-31
  • 에디션 넘버1
관련성
  • 주 재료구리
  • 설계국가영국
  • 제조국가중국
분류
  • BIMobject 카테고리배관 - 조인트
  • IFC 분류파이프 부속
  • ETIM 코드EG000058
  • ETIM 이름Connectors
  • Uniclass 2015 코드Ac_10_40_63
  • Uniclass 2015 설명Pipe fitting
  • CSI 마스터 형식 2014 코드11 53 43
  • CSI 마스터 형식 2014 제목Service Fittings and Accessories
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings