제품 게시
MxM Union Brymec DZR Brass Pressure Reducing Valve
Brymec

MxM Union Brymec DZR Brass Pressure Reducing Valve

The Brymec Pressure Reducing Valve (PRV) with diaphragm reduces and stabilizes fluid pressure in a water distribution system according to a preset value. PRVs are used in all types of buildings for sanitary installations, hydronic heating and cooling systems, irrigation and for the distribution of compressed air.

사양
  • • Fully serviceable and easy to maintain.

    • Features an integral strainer preventing debris from affecting valve’s performance.

    • Polyamide reinforced, Perox EPDM for greater durability in hot water applications.

    • A pressure gauge can be added to measure outlet pressure for each valve.

    • High quality DZR brass body.

    • Male union pipe connections make a fast, simple installation and also allow the valve to be easily removed.

    • It is recommended to install isolation valves upstream and downstream of the valve to allow for easy removal.

    • WRAS and KIWA approved to 80°C for drinking water applications

기술 사양
  • 특징 참조mxm-union-brymec-dzr-brass-pressure-reducing-valve
  • 제품군VNB - Valves & Brassware
  • 제품분류PRV - Pressure Reducing Valves
  • 유형개체 (단일 개체)
  • 게시일2025-12-09
  • 에디션 넘버1
관련성
  • 설계국가영국
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 밸브

지역 가용성

유럽
아일랜드
영국