제품 게시
KALEIDOS a 4 razze
Caimi Brevetti

KALEIDOS a 4 razze

Kaleidos has pure lines, enriched by the unique surface of the seat, giving three-dimensional optical effects and wonderful reflections; in addition, the particular texture is unusually pleasing to the touch. The shell is made of a single piece in recyclable high-tech polymer. The steel support frames are available in different models. PA6 glass-filled polyamide shell with a special "watermark" surface finish that gives the chair extraordinary three-dimensional optical and tactile effects. The chair shells are available in white, black, red and grey. The frame has 4 chrome-plated tapered steel legs with high-tech polymer feet. The frame is assembled by connecting 4 screws to the 4 threaded metal bushings inserted directly inside the chair shell.
기술 사양
  • 특징 참조kaleidos_4_razze
  • 제품군Furniture
  • 제품분류Chair
  • 유형개체 (단일 개체)
  • 게시일2012-01-29
  • 에디션 넘버1
  • 높이(mm)790
  • 너비(mm)590
  • 깊이(mm)590
관련성
  • 주 재료폴리아미드
  • 부 재료철
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
  • IFC 분류가구
  • UNSPSC 이름Furniture and Furnishings
  • UNSPSC 코드56