제품 게시
Aislablock with pre-frames/ window bucks
Aislablock with pre-frames/ window bucks
Aislablock with pre-frames/ window bucks
    Cajaislant

    Aislablock with pre-frames/ window bucks

    The AISLABLOCK Insulated Frame resolves the window opening perimeter with a single industrialized component. Composed of jambs, sill, and a roller shutter box or simple top frame, it is custom-made using Neopor® and cellular PVC for high thermal and acoustic insulation. Sealed joints ensure water tightness, and its easy dry assembly reduces installation time and waste. Adaptable to various facades types, it is ideal for energy-efficient projects.

    사양
      • Material: Neopor® (graphite EPS) and cellular PVC
      • Elements: Jambs, sill, roller shutter box, or simple top frame
      • Thermal and Acoustic Insulation: Excellent performance
      • Water Tightness: Sealed joints with thixotropic membrane
      • Adaptability: Compatible with various facades (SATE, Steel Frame, wood, etc.)
      • Ease of Installation: Dry assembly, reducing installation time and waste
      • Custom Manufacturing: Tailored to the project’s specifications
    기술 사양
    • 특징 참조aislablock-with-pre-frames-windo-bucks
    • 유형개체 (단일 개체)
    • 게시일2025-09-04
    • 에디션 넘버1
    분류
    • BIMobject 카테고리창 - 블라인드