제품 게시
Eversky Q

Eversky Q

EVERSKY™Q, ultra Quiet self-regulating decentralized ERU, high efficiency counter-flow exchanger.

Intended for room-by-room installations. Particularly suitable for renovation, no airducts required : classrooms, nurseries, offices and shops.
The EVERSKY™Q unit is based on 2 patented innovations for more performance and simplicity of installation:
- Patented support frame for quick and easy installation
- Patented removable panels for safe handling and a wide choice of airflow configurations

Equipped, as standard, with an EASY control system with integrated CO2 sensor to maintain optimal High Indoor Air Quality, communicating in ModBus, BACnet or web (to be selected on site)

Mobile and hinged hinges opening from below for easy maintenance and quick access to filters and all components of the unit
Direct drive EC motor.
CLEARDUST™ device / Double stage filtration on Fresh Air for High Indoor Air Quality (in option).
Airflows from 100 to 1 100 m3/h

Available in right-hand (R) and left-hand (L) version

사양
  • EVERSKY™, decentralized self-regulating heat recovery unit, for room-by-room applications, high efficiency (90%).
    MODBUS, BACNET or WEB communicating.
    Self-supporting structure, external RAL9010 double skin envelope insulated with 25mm M0 high density mineral wool (60 kg/m3).
    Fitted with a EUROVENT-certified aluminium counterflow heat exchanger, F7 (fresh air) and M5 ( extracted air) filters mounted on a sealed slide ( optional double filtration on fresh air for F7+M5/F9), 100% motorised bypass for free-cooling and night-cooling, 4 integrated sensors.
    Patented removable panels for numerous airflow configurations.
    Quick and easy full visible or recess under false ceiling mounting with patented support frame.
    Acoustic data available on our SOFTWAIR™ selection tool and approved by the Peutz laboratory in test.

    Freewheeling fans and low-consumption EC fans.
    Lockable mains power cut-off switch LCD control in "EASY™" control box.
    Dual seal round spigots to guarantee airtightness of networks (ATEC CSTB n° 13-224-V2).
    Fire safety function (except SEASON) to control supplied and extracted air fans.
    Integrated condensate drain tray inclined with a 2% slope for easy installation.
    100% PLUG&PLAY range.

기술 사양
  • 특징 참조eversky-q
  • 제품군HVAC
  • 제품분류EVERSKY
  • 유형개체 (단일 개체)
  • 게시일2025-07-29
  • 에디션 넘버1
  • 높이(mm)561
  • 너비(mm)2406
  • 깊이(mm)1426
관련성
  • 주 재료철
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)240
분류
  • BIMobject 카테고리HVAC - 열 회수
  • IFC 분류열 교환기
  • ETIM 코드EC011286
  • ETIM 이름Heat recovery unit
  • Uniclass 2015 코드Pr_60_65_03_87
  • Uniclass 2015 설명Supply and return air handling units
  • OmniClass 번호23-33 25 00
  • OmniClass 제목Air Handling Units

지역 가용성

유럽 아프리카