제품 게시
Thermostatic Manifold Mixing Station - NA Market
Thermostatic Manifold Mixing Station - NA Market
    Caleffi

    Thermostatic Manifold Mixing Station - NA Market

    The 172 series manifold mixing station is designed for use in manifold-based hydronic distribution systems. The manifold mixing station incorporates a thermostatic actuator with built-in sensor which keeps the flow temperature at a constant set value for use in low temperature systems such as floor radiant panels. A removable primary circuit hydraulic separator with check valve is also supplied. The hydraulic separator is essential when there is a primary circuit circulation pump and when radiator circuits or fan coils are controlled by thermostatic or thermo-electric valves. The 172 station can be configured with 3 to 13 circuit outlets offering the benefits of built-in sight flow meters/adjustable balancing valves and optional TWISTOPT thermo-electric zone actuators. Visit bim.caleffi.com to stay updated.
    기술 사양
    • 특징 참조172A
    • 제품군HVAC
    • 제품분류North America
    • 유형개체 (단일 개체)
    • 게시일2021-12-22
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리HVAC - HVAC