제품 게시
Brickworks nuances
Brickworks nuances
Brickworks nuances
Brickworks nuances
Brickworks nuances
Brickworks nuances
Brickworks nuances
Brickworks nuances
Brickworks nuances
Brickworks nuances

    Brickworks nuances

    Colour variations and a vibrant play of light are the distinctive features of these decorative tiles, which stand out for their minimalist, contemporary design. The Nuances collection features eight modern colours – from the saturated shades of green and blue to the more neutral tones of black and white – available in the matt satin or the glossy shine version.

    사양
    • Available sizes: 8.2x 25 

      Thickness: 9 mm 

      Colours: 8 colours 

      Antibacterial Self Cleaning treatment: upon request

    기술 사양
    • 특징 참조brickworks-nuances
    • 유형개체 (단일 개체)
    • 게시일2022-09-13
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • UNSPSC 이름Ceramic tiles or flagstones
    • UNSPSC 코드30131704
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • CSI 마스터 형식 2014 코드09 30 13
    • CSI 마스터 형식 2014 제목Ceramic Tiling
    • OmniClass 번호23-15 17 13 13 13
    • OmniClass 제목Ceramic Tile Flooring