제품 게시
Flower
Flower
Flower
Flower
    Cascando

    Flower

    The prime characteristic of Flower is the beautifully lined wardrobe crown. Among the large coat hooks are smaller loop hooks, making sure that the coat rack will accommodate at least ten coats. The heavy cast iron base ensures optimal stability. Flower is available in two versions: with or without an integrated umbrella holder, while eight contemporary colours offer plenty of choice. The crown is made of plastic, the tube is composed from powder‐coated steel, and the iron base is cast.
    기술 사양
    • 특징 참조flower
    • 제품군Furniture
    • 제품분류Coat Hanger
    • 유형개체 (단일 개체)
    • 게시일2016-06-12
    • 에디션 넘버1
    • 높이(mm)1690
    • 너비(mm)340
    • 깊이(mm)340
    관련성
    • 주 재료플라스틱
    • 부 재료스테인레스강
    • 설계국가네덜란드
    • 제조국가네덜란드
    분류
    • BIMobject 카테고리가구 - 후크 행거
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56