제품 게시
Door hinges model 1330s; load capacity up to 60kg
Ceam Amadeo

Door hinges model 1330s; load capacity up to 60kg

3D concealed hinges: Only 257g for the glass fiber version of the reversible hinge for doors from 35 to 45mm thick. With a gap between the two wings of 23mm, 1230s is the ideal solution for reversible doors or to go around skirting boards or trims or claddings.
사양
  • minimum door thickness 35 mm; load capacity up to 60kg
기술 사양
  • 특징 참조CEAM_hinges_model1330s
  • 제품군Door hinges
  • 제품분류Door hinges 1330
  • 유형개체 (단일 개체)
  • 게시일2020-02-17
  • 에디션 넘버1
  • 높이(mm)130
  • 너비(mm)30
  • 깊이(mm)21
관련성
  • 주 재료아연
  • 부 재료섬유 유리
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리문 - Hardware
  • IFC 분류객체
  • UNSPSC 이름Doors
  • UNSPSC 코드301715
  • OmniClass 번호23-17 11 00
  • OmniClass 제목Doors