제품 게시
Island Support System
Island Support System
Island Support System
Island Support System
Island Support System
Island Support System
Island Support System
Island Support System

    Island Support System

    Floating an overhang on more than one side of an island or peninsula requires an innovative solution and our Island Support System fits the bill. This unique 3-piece system uses lap joints to create a custom bracket specific to your kitchen. Once mounted the countertop support creates a cantilever, leveraging the weight of the countertop as well as the ½ inch steel. It’s a great bracket and perfect for multiple overhangs.

    This product is custom built so please allow 3-5 business days for production. We encourage you to call us when you’re ready to place an order since there are several details required.

    If you choose to place an order online we will need the following information in the comment section to complete your order:

    • Length of both overhangs (this is the amount of countertop that extends beyond the cabinet wall)
    • Direction overhang extends off the cabinet (direction is determined when standing in front of your cabinets, usually on the kitchen side, where you would open the drawers/doors)
    • Cabinet dimensions and whether or not it is a frameless cabinet


    사양
    • Centerline Brackets specializes in manufacturing countertop brackets that are engineered for strength, safety, and a clean modern look. Their line of hidden brackets and floating countertop support systems are ideal for projects where aesthetic and functionality are both critical. Whether you're working with granite, quartz, or wood, Centerline provides heavy-duty brackets built from premium American-made steel.

      Each steel bracket is precision-cut and finished for reliability, offering a sleek alternative to bulky corbel replacements. From wall-mounted brackets for desks and shelving to island countertop brackets for overhangs and peninsulas, Centerline has the perfect solution. Their vanity support brackets are designed for bathroom builds, while granite countertop support and quartz countertop brackets are trusted by contractors across the country.

      For commercial and accessible spaces, their ADA compliant brackets provide both strength and space efficiency. They also offer specialty solutions like knee wall brackets, workstation brackets, and shelf support brackets for a wide range of architectural needs. Popular models include L brackets, low-profile brackets, and counter support arms, all built to be easy-to-install brackets with load-bearing performance.

      Whether you're a builder, fabricator, or designer, Centerline Brackets delivers structural support brackets that combine form and function. With durable steel supports and professional-grade hardware, they offer the trusted performance needed to complete your project with confidence.

    기술 사양
    • 특징 참조island-support-system
    • 제품군Hidden Countertop Support Bracket
    • 제품분류Island Support System
    • 유형필수 객체
    • 게시일2021-09-16
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 - Anchors & Fixings
    • IFC 분류객체
    • Uniclass 2015 코드Pr_20_85_09
    • Uniclass 2015 설명Brackets